Our new model ZOO works with DepthAI V3. Find out more in our documentation.
Model Details
Model Description
Age-Gender Recognition is a fully convolutional neural network model designed to estimate a person's age and gender from their face features.
For optimal results, it should be used in conjunction with a face detector to input only the cropped face image. Please note that the model is trained to recognize the ages of individuals between 18 and 75 years old.
Developed by: OpenVino
Shared by:
Model type: Computer Vision
License:
Resources for more information:
Photo by Daniel Xavier from
Training Details
Training Data
Internal datataset of (20k) diverse faces.
Testing Details
Metrics
The model was tested on internal dataset of divers faces. Average age estimation error was 6.99 years and gender accuracy was 95.80%.
Technical Specifications
Input/Output Details
Input:
Name: image
Info: NCHW BGR un-normalized image of a face cropout
Output 1:
Name: age_conv3
Info: estimate of age
Output 2:
Name: prob
Info: probability of female or male
Model Architecture
Fully convolutional model with 8 convolutional layers.
* Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
* Parameters and FLOPs are obtained from the package.
Quantization
RVC4 version of the model was quantized using a custom dataset.
This was created by taking a 50-image subset of the dataset followed by utilizing YuNet model to make face cropouts.
Utilization
Models converted for RVC Platforms can be used for inference on OAK devices.
DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)).
Below, we present the most crucial utilization steps for the particular model.
Please consult the docs for more information.
while pipeline.isRuning():
regression_parser_output: Predictions = regression_parser_output_queue.get()
classification_parser_output: Classifications = classification_parser_output_queue.get()
Example
You can quickly run the model using our example.
The example demonstrates how to build a 2-stage DepthAI pipeline consisting of a face detection model and an age recognition model.
It automatically downloads the models, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool.