Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    1+ Likes
    Model Details
    Model Description
    DnCNN3 (denoising CNN) is a convolutional neural network designed for image denoising. It demonstrates high effectiveness in various denoising tasks as, for example, Gaussian denoising.
    • Developed by: Kai Zhang et al.
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Photo by Matthew Jackson from
    Training Details
    Training Data
    91 images from and 200 training images from the .
    Testing Details
    Metrics
    PSNR (Peak Signal-to-Noise Ratio) and SSIM (Structural Similarity Index) metrics were performed for various conditions to measure the denoizing quality. Here we report the results for Gaussian denoising task evaluated on dataset at three different noise levels (σ). See the for more information.
    Metricσ=15σ=25σ=50
    PSNR31.4629.0226.10
    SSIM0.88260.81900.7076
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: image
        • Info: NCHW grayscale image
    • Output:
      • Name: enhanced_image
        • Info: Denoised version of the input image
    Model Architecture
    Modifified VGG architecture (see the for more information).
    Throughput
    Model variant: dncnn3:640x480
    • Input shape: [1, 1, 480, 640] • Output shape: [1, 1, 480, 640]
    • Params (M): 0.666 • GFLOPs: 204.945
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC4INT883.266.82
    Model variant: dncnn3:320x240
    • Input shape: [1, 1, 240, 320] • Output shape: [1, 1, 240, 320]
    • Params (M): 0.666 • GFLOPs: 51.236
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP163.05N/A
    RVC4INT8362.318.04
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a HubAI General dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/dncnn3:320x240"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • ImageOutputParser that outputs message (enhanced image).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: dai.ImgFrame = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/dncnn3:320x240
    
    DnCNN3
    Image denoising model.
    License
    MIT
    Commercial use
    Downloads
    705
    Tasks
    Denoising
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC49 months ago
    RVC2, RVC49 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub