Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    Model Details
    Model Description
    EfficientNet-Lite is a mobile-friendly pure convolutional model (ConvNet) that proposes a new scaling method that uniformly scales all dimensions of depth/width/resolution using a simple yet highly effective compound coefficient. It can classify the image into one of 1000 classes.
    • Developed by: Google
    • Shared by:
    • Model type: Computer vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    EfficientNet-Lite model is trained on at resolution 300x300.
    For more information about training data check the .
    Testing Details
    Metrics
    MetricValue
    Top-1 Acc.81.50%
    For more information please check the .
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: images
        • Info: NCHW BGR 0-255 image.
    • Output:
      • Name: Sofmax
        • Info: Softmaxed scores for 1000 classes.
    Model Architecture
    The EfficientNet-Lite network consists of:
    1. Stem: Initial layer with a standard convolution followed by a batch normalization and a ReLU6 activation.
    2. Body: Consists of a series of MBConv blocks with different configurations. Each block includes depthwise separable convolutions and squeeze-and-excitation layers.
    3. Head: Includes a final convolutional block, followed by a global average pooling layer.
    Please consult the and for more information on model architecture.
    Throughput
    Model variant: efficientnet-lite:lite0-224x224
    • Input shape: [1, 3, 224, 224] • Output shape: [1, 1000]
    • Params (M): 4.631 • GFLOPs: 0.405
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1655.23N/A
    RVC4INT8601.793.16
    Model variant: efficientnet-lite:lite4-300x300
    • Input shape: [1, 3, 300, 300] • Output shape: [1, 1000]
    • Params (M): 12.950 • GFLOPs: 2.636
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP168.58N/A
    RVC4INT8601.884.74
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking 1000-image subset of dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/efficientnet-lite:lite0-224x224"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • ClassificationParser that outputs message (detected classes and scores).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: Classifications = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/efficientnet-lite:lite0-224x224
    
    EfficientNet-Lite
    1000-class image classification.
    License
    Apache 2.0
    Commercial use
    Downloads
    2645
    Tasks
    Classification
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC4Over 1 year ago
    RVC2, RVC4Over 1 year ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub