Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    Model Details
    Model Description
    Emotion-Recogniton-8-ENet model is based on the EfficientNet convolutional neural network model. It can recognize 8 emotions expressed with face gestures. 8 emotions include anger, contempt, disgust, fear, happiness, neutral, sadness, and surprise.
    • Developed by: A. Savchenko
    • Shared by:
    • Model type: Computer vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The model was trained on dataset. The dataset contains 3.31 million images of 9131 subjects (identities), with an average of 362.6 images for each subject.
    Testing Details
    Metrics
    The evaluation is performed on
    MetricValue
    Accuracy (8 classes)63.13%
    Accuracy (7 classes)66.51%
    For more information please check the .
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: input
        • Info: NCHW BGR 0-255 image.
    • Output:
      • Name: output
        • Info: Prediction scores for every emotion.
    Model Architecture
    The general Efficient-net network consists of:
    1. Stem: Initial layer with a standard convolution followed by a batch normalization and a ReLU6 activation.
    2. Body: Consists of a series of MBConv blocks with different configurations. Each block includes depthwise separable convolutions and squeeze-and-excitation layers.
    3. Head: Includes a final convolutional block, followed by a global average pooling layer.
    For specifics about modified model check .
    Throughput
    Model variant: emotion-recognition:gray-64x64
    • Input shape: [1, 1, 64, 64] • Output shape: [1, 8]
    • Params (M): 8.758 • GFLOPs: 0.878
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP16220.04N/A
    Model variant: emotion-recognition:260x260
    • Input shape: [1, 3, 260, 260] • Output shape: [1, 8]
    • Params (M): 7.678 • GFLOPs: 1.428
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1611.41N/A
    RVC4FP32271.352.41
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking 40 face-cropped images from different datasets available on the web.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/emotion-recognition:260x260"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • ClassificationParser that outputs message (predicted emotion classes and scores.).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: Classifications = parser_output_queue.get()
    
    Example
    You can quickly run the model using our example.
    The example demonstrates how to build a 2-stage DepthAI pipeline consisting of a face detection model and an emotion recognition model. It automatically downloads the models, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool.
    To try it out, run:
    python3 main.py
    
    Emotion Recognition
    Emotion recognition model.
    License
    Apache 2.0
    Commercial use
    Downloads
    8218
    Tasks
    Classification
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2About 2 years ago
    RVC2, RVC4About 2 years ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub