Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    eWaSR is an embedded-compute-ready maritime obstacle detection network. The model can segment 3 classes: sky, water, and obstacles. It can be used in applications where the safe navigation of autonomous surface vehicles is required.
    • Developed by: Matija Teršek et al.
    • Shared by:
    • Model type: Computer vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The model was trained on , created for training deep USV obstacle detection models. For more information about training data check the .
    Testing Details
    Metrics
    Images from the are categorized into two categories: Overall and Danger Zone. The latter represents images where obstacles are less than 15m away which pose an immediate threat to the vehicle.
    MetricOverallDanger Zone (< 15m)
    F1 score92.5678.09
    Results are taken from .
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: image
        • Info: NCHW BGR 0-255 image.
    • Output:
      • Name: prediction
        • Info: Segmentation masks for every class.
    Model Architecture
    eWaSR architecture follows the encoder, feature mixer, and decoder architecture. The backbone features of intermediate encoder layers are resized, concatenated and processed by a lightweight scale-aware semantic extraction module (LSSE). The semantically-enriched features are injected into higher-layer backbone features by semantic-injection modules - SIM. The resulting features are then concatenated with the IMU mask and passed to the segmentation head.
    Please consult the for more information on model architecture.
    Throughput
    Model variant: ewasr:512x384
    • Input shape: [1, 3, 384, 512] • Output shapes: [[1, 3, 96, 128], [1, 256, 24, 32]]
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP167.08N/A
    RVC4FP32312.283.84
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking 40-image subset of .
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/ewasr:512x384"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • SegmentationParser that outputs message (segmentation mask for 19 classes).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: dai.ImgFrame = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/ewasr:512x384 \
        -overlay
    
    eWaSR
    Maritime obstacle detection model.
    License
    Apache 2.0
    Commercial use
    Downloads
    225
    Tasks
    Semantic Segmentation
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC411 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub