Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    Fire Detection model is a YOLOv5 based model. It runs real-time and can be deployed on cameras, drones, IoT devices, and other surveillance systems to enhance fire safety measures. It is based on the small version of the model.
    • Shared by:
    • Model type: Computer vision
    • License:
    Training Details
    It was trained on fire images from .
    Testing Details
    No testing details available.
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: images
      • Info: NCHW BGR un-normalized image
    • Output1:
      • Name: output1_yolov5
        • Info: Detection output 1
    • Output2:
      • Name: output2_yolov5
        • Info: Detection output 2
    • Output3:
      • Name: output3_yolov5
        • Info: Detection output 3
    Model Architecture
    • Backbone: CSPDarknet53 - Extracts meaningful features from the input image, such as edges, textures, and object structures.
    • Neck: PAN - Enhances feature maps for detecting objects of different sizes.
    • Head: Outputs final detection results, including bounding boxes, confidence scores, and class labels.
    Throughput
    Model variant: fire-detection:512x288
    • Input shape: [1, 3, 288, 512] • Output shapes: [[1, 18, 36, 64], [1, 18, 18, 32], [1, 18, 9, 16]]
    • Params (M): 7.013 • GFLOPs: 3.131
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1627.71N/A
    RVC4FP16586.105.85
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/fire-detection:512x288"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    The model is automatically parsed by DAI and it outputs the dai.ImgDetections message (bounding boxes and scores of the detected fire).
    Get model output(s):
    while pipeline.isRuning():
        nn_output: dai.ImgDetections = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/fire-detection:512x288
    
    Fire Detection
    A YOLOv5s based fired detection model.
    License
    GNU Affero General Public License v3.0
    Commercial use
    Downloads
    100
    Tasks
    Object Detection
    Model Types
    ONNX
    PYTORCH
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC44 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub