Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    Model Details
    Model Description
    YOLOv8n is a cutting-edge, state-of-the-art (SOTA) model that builds upon the success of previous YOLO versions and introduces new features and improvements to further boost performance and flexibility. YOLOv8 is designed to be fast, accurate, and easy to use, making it an excellent choice for a wide range of object detection and tracking, instance segmentation, image classification and pose estimation tasks.
    • Original model:
    • Re-implenented by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Training Details
    The model was trained on consisting of roughly 21 000 training images with one single "License plate" class. The images include cars, trucks and motorcycles from multiple countries as to help with generalization.
    Testing Details
    Testing was performed on a test split of 1018 images from the same dataset. The below metrics are based on the underlying source model before it was converted to RVC2 and RVC4 compatible format.
    Metrics
    ClassImagesInstancesPrecisionRecallAP@50AP@50-95
    License Plate121810480.8310.960.8950.637
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: images
        • Info: NCHW BGR non-normalized image
    • Output:
      • Name: output1_yolov6r2
        • Info: Unprocessed output of the first channel
      • Name: output2_yolov6r2
        • Info: Unprocessed output of the second channel
      • Name: output3_yolov6r2
        • Info: Unprocessed output of the third channel
    Model Architecture
    Please consult the for more information on model architecture.
    Throughput
    Model variant: license-plate-detection:640x640
    • Input shape: [1, 3, 640, 640] • Output shapes: [[1, 6, 80, 80], [1, 6, 40, 40], [1, 6, 20, 20]]
    • Params (M): 3.006 • GFLOPs: 4.530
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1613.****/A
    RVC4INT8562.503.77
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 library:
    pip install depthai
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/license-plate-detection:640x640"
    )
    
    nn = pipeline.create(dai.node.DetectionNetwork).build(
        <CameraNode>, model_description
    )
    
    The model is automatically parsed by DAI and it outputs the message (bounding boxes, labels, and scores of the detected licence plates).
    Get model output(s):
    while pipeline.isRuning():
        nn_output: dai.ImgDetections = parser_output_queue.get()
    
    Example
    You can quickly run the model using our example.
    The example demonstrates how to build a 3-stage DepthAI pipeline consisting of a car detection model, a licence plate detection model, and a text recognition model. It automatically downloads the models, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool.
    To try it out, run:
    python3 main.py
    
    License Plate Detection
    Pretrained YOLOv8 model for detecting vehicle license plates
    License
    MIT
    Commercial use
    Downloads
    2416
    Tasks
    Object Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC4Over 1 year ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub