Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    Lite-HRNet is an efficient human pose estimator from the HRNet (high-resolution network) model family. It detects a single human pose with 17 body keypoints (nose, eyes, ears, shoulders, elbows, wrists, hips, knees, and ankles). For optimal performance, it is advisable to couple the model with a human pose detector and take as input human pose cropouts. We implement here the Lite-HRNet-18 and Lite-HRNet-30 variant of the model.
    • Developed by: Changqian Yu et al.
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Photo by Guy Kawasaki from
    Training Details
    Training Data
    The model was trained on dataset consisting of about 50K real-world images with 150K human pose instances.
    Testing Details
    Metrics
    The model performance was evaluated on dataset calculating various Average Precision (AP) and Average Recall (AR) metrics. See the for more details.
    ModelInput SizeAPAP50AP75APMAPLAR
    Lite-HRNet-18256x19264.886.773.062.170.571.2
    Lite-HRNet-18384x28867.687.875.064.573.773.7
    Lite-HRNet-30256x19267.288.075.064.373.173.3
    Lite-HRNet-30384x28870.488.777.767.576.376.2
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: image
        • Info: NCHW BGR image
    • Output:
      • Name: heatmaps
        • Info: 2D grids where each grid corresponds to a particular keypoint
    Model Architecture
    The model integrates HRNet's architecture with ShuffleNet's shuffle block node. Additionally, it replaces the expensive pointwise convolution in the shuffle block with "conditional channel weighting". For more details, refer to the .
    Throughput
    Model variant: lite-hrnet:30-coco-288x384
    • Input shape: [1, 3, 384, 288] • Output shape: [1, 17, 96, 72]
    • Params (M): 1.739 • GFLOPs: 1.014
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP167.41N/A
    RVC4FP1631.663.64
    Model variant: lite-hrnet:18-coco-192x256
    • Input shape: [1, 3, 256, 192] • Output shape: [1, 17, 64, 48]
    • Params (M): 1.115 • GFLOPs: 0.281
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1620.09N/A
    RVC4FP16119.702.85
    Model variant: lite-hrnet:30-coco-192x256
    • Input shape: [1, 3, 256, 192] • Output shape: [1, 17, 64, 48]
    • Params (M): 1.739 • GFLOPs: 0.451
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1611.96N/A
    RVC4FP1672.793.10
    Model variant: lite-hrnet:18-coco-288x384
    • Input shape: [1, 3, 384, 288] • Output shape: [1, 17, 96, 72]
    • Params (M): 1.115 • GFLOPs: 0.633
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1612.39N/A
    RVC4FP1653.083.89
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 models were not quantized to int8 due to issues with sigmoid quantization.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/lite-hrnet:18-coco-288x384"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • HRNetParser that outputs message (detected body skeleton keypoints).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: Keypoints = parser_output_queue.get()
    
    Example
    You can quickly run the model using our example.
    The example demonstrates how to build a 2-stage DepthAI pipeline for human pose estimation. The pipeline consists of a pose detection model and a pose estimation model. It automatically downloads the models, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool.
    To try it out, run:
    python3 main.py \
    	--model luxonis/lite-hrnet:18-coco-192x256
    
    Lite-HRNet
    Human pose estimation model.
    License
    Apache 2.0
    Commercial use
    Downloads
    1968
    Tasks
    Keypoint Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC410 months ago
    RVC2, RVC410 months ago
    RVC2, RVC410 months ago
    RVC2, RVC410 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub