Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    1+ Likes
    Model Details
    Model Description
    The MediaPipe Selfie Segmentation model lets you segment the portrait of a person, and can be used for replacing or modifying the background in an image. The model outputs two categories, background at index 0 and person at index 1.
    • Developed by: Google
    • Shared by:
    • Model type: Segmentation model
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The majority of dataset images were captured on a diverse set of front and back-facing smartphone cameras. These images were captured in a real-world environment with different light, noise, and motion conditions via an AR (Augmented Reality) application.
    Testing Details
    Metrics
    The performance of the model is evaluated by computing the ratio of the intersection of the predicted mask with the ground truth mask, and their union for the person class. Typical errors occur along the boundary of the true segmentation mask and may move it by a few pixels or lose thin features. The evaluation dataset consists of 1594 images, 100 images from each of 17 geographical subregions (except 2 subregions Melanesia + Micronesia + Polynesia, and Middle Africa). Results are taken from .
    RegionIOU (%) with 95% confidence interval
    Western Africa (worst)94.71 +/- 1.57%
    Eastern Asia (best)97.27 +/- 0.49%
    Average95.99 +/- 0.87%
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: input
        • Info: NCHW BGR un-normalized image
    • Output:
      • Name: output
        • Info: Class of the segmented object: 1 - person, 0 - background.
    Model Architecture
    It is a Convolutional Neural Network based on a MobileNetV3-like structure with custom decoder blocks to achieve real-time performance in segmenting prominent human figures in a scene.
    Please consult the for more information on model architecture.
    Throughput
    Model variant: mediapipe-selfie-segmentation:256x144
    • Input shape: [1, 3, 144, 256] • Output shape: [1, 1, 144, 256]
    • Params (M): 0.106 • GFLOPs: 0.041
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP16121.08N/A
    RVC4INT8672.992.47
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking 40-image subset of dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/mediapipe-selfie-segmentation:256x144"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • SegmentationParser that outputs message (segmentation mask for 2 classes - background and foreground).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: dai.ImgFrame = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/mediapipe-selfie-segmentation:256x144 \
        -overlay
    
    MediaPipe Selfie Segmentation
    Selfie Segmentation model.
    License
    Apache 2.0
    Commercial use
    Downloads
    2242
    Tasks
    Semantic Segmentation
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC4About 1 year ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub