Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    MobileNet-SSD is an efficient and lightweight single-shot detection (SSD) model designed to perform detection of 20 common objects (background vs. aeroplane, bicycle, bird, boat, bottle, bus, car, cat, chair, cow, dining table, dog, horse, motorbike, person, potted plant, sheep, sofa, train, and tv monitor).
    • Developed by:
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Photo by Noelle Otto from
    Training Details
    Training Data
    Model was trained on and fine-tuned on .
    Testing Details
    Metrics
    Accuracy was tested on . See the for more information.
    DatasetmAP [%]
    VOC200767.00
    Technical Specifications
    • Input:
      • Name: data
        • Info: NCHW BGR image
    • Output:
      • Name: detection_out
        • Info: Array of detections (bounding boxes, scores, labels)
    Model Architecture
    MobileNet backbone with the Single Shot MultiBox Detector (SSD) framework.
    Throughput
    Model variant: mobilenet-ssd:300x300
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1648.76N/A
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information. We also have a full . So check it out!
    Install DAIv3 library:
    pip install depthai
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/mobilenet-ssd:300x300"
    )
    
    nn = pipeline.create(dai.node.DetectionNetwork).build(
        <CameraNode>, model_description
    )
    
    The model is automatically parsed by DAI and it outputs the message (bounding boxes, labels, and scores of the detected objects).
    Get model output(s):
    while pipeline.isRuning():
        nn_output: dai.ImgDetections = parser_output_queue.get()
    
    NOTE: During export, normalization is added to model input (scale_values: [127.5, 127.5, 127.5], mean_values: [127.5, 127.5, 127.5]).
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/mobilenet-ssd:300x300
    
    MobileNet-SSD
    General object detection model.
    License
    MIT
    Commercial use
    Downloads
    3149
    Tasks
    Object Detection
    Model Types
    IR
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC212 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub