Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    1+ Likes
    Model Details
    Model Description
    Paddle Text detection is an efficient and flexible text detection system designed for real-world applications. It supports over 80 languages and is optimized for deployment in resource-constrained environments. It achieves high recognition performance on multi-language text, including complex scripts, while remaining efficient for real-time use. It also offers robust capabilities for detecting and recognizing text in challenging conditions such as low-quality images or varying text orientations.
    • Developed by: PaddlePaddle
    • Shared by:
    • Model type: Computer vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The model was pretrained on dataset then finetuned on different real-world datasets.
    Testing Details
    Metrics
    Metrics are taken from the original . Tests were performed on the and datasets.
    DatasetPrecisionRecallF-score
    MSRA-TD50090.476.382.8
    CTW150084.877.581.0
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: x
        • Info: 0-255 BGR un-normalized image.
    • Output:
      • Name: output
        • Info: A segmentation mask over the entire image, each output value corresponds to the probability of the input pixel being part of text.
    Model Architecture
    • Backbone: ResNet18, the backbone consists of 18 layers with residual connections.
    • Segmentation Head: , allowing the network to dynamically learn and optimize the binarization process during training. This head enhances the model’s ability to distinguish between text and background.
    Throughput
    Model variant: paddle-text-detection:544x960
    • Input shape: [1, 3, 544, 960] • Output shape: [1, 1, 544, 960]
    • GFLOPs: 3.569
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP164.85N/A
    RVC4INT8299.133.67
    Model variant: paddle-text-detection:320x576
    • Input shape: [1, 3, 320, 576] • Output shape: [1, 1, 320, 576]
    • GFLOPs: 1.260
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1613.90N/A
    RVC4INT8545.083.17
    Model variant: paddle-text-detection:256x256
    • Input shape: [1, 3, 256, 256] • Output shape: [1, 1, 256, 256]
    • GFLOPs: 0.448
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1637.41N/A
    RVC4FP16508.113.21
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/paddle-text-detection:256x256"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • PPTextDetectionParser that outputs message.
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: ImgDetectionsExtended = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/paddle-text-detection:256x256
    
    You can also try running the example.
    Paddle Text Detection
    PaddlePaddle implementation of DB Text detection model.
    License
    Apache 2.0
    Commercial use
    Downloads
    1825
    Tasks
    Object Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC411 months ago
    RVC2, RVC411 months ago
    RVC2, RVC411 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub