Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    5+ Likes
    Model Details
    Model Description
    PaddleOCR is a highly efficient and flexible optical character recognition (OCR) system designed for real-world applications. It supports over 80 languages and is optimized for deployment in resource-constrained environments. It achieves high recognition performance on multi-language text, including complex scripts, while remaining efficient for real-time use. It also offers robust capabilities for detecting and recognizing text in challenging conditions such as low-quality images or varying text orientations.
    • Developed by: PaddlePaddle
    • Shared by:
    • Model type: Computer vision
    • License:
    • Resources for more information:
    Training Details
    The model was trained using model distilation from to PPLCNetV3. Training was performed on the dataset.
    Testing Details
    Metrics
    The model was tested on 300 images of different real application scenarios to evaluate the overall OCR system, including contract samples, license plates, nameplates, train tickets, test sheets, forms, certificates, street view images, business cards, digital meter, etc.
    Model NameNumber of imagesF-score
    PP-OCRv43000.5224
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: x
        • Info: 0-255 BGR un-normalized image.
    • Output:
      • Name: output
        • Info: A sequence of 40 characters, each described as classifiction probability over 97 possible symbols. Blank symbol is at index 0 and is removed by default.
    Throughput
    Model variant: paddle-text-recognition:320x48
    • Input shape: [1, 3, 48, 320] • Output shape: [1, 40, 97]
    • GFLOPs: 0.733
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1632.34N/A
    RVC4FP16117.312.94
    RVC4INT8664.112.47
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/paddle-text-recognition:320x48"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • ClassificationSequenceParser that outputs message (classes (letters) and their respective scores).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: ClassificationSequenceParser = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/paddle-text-recognition:320x48
    
    If you have OAK 4 camera you can try running the example.
    Paddle Text Recognition
    A lightweight OCR model developed by PaddlePaddle.
    License
    Apache 2.0
    Commercial use
    Downloads
    60674
    Tasks
    Optical Character Recognition
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC4About 1 year ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub