Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    Real Time (RT) Super Resolution is a robust light-weight model for recovering image resolution. It requires no guide image to perform the enhancement, thus falling under the category of single-image super-resolution (SISR) rather than guided super-resolution (GSR). The model is based on framework with a few modifications in the objective function.
    • Developed by: Rishik Mourya
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Photo by Kampus Production from
    Training Details
    Training Data
    .
    Testing Details
    Metrics
    No data available.
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: image
        • Info: NCHW BGR un-normalized image
    • Output:
      • Name: enhanced_image
        • Info: NCHW RGB 4x upscaled image
    Model Architecture
    architecture consisting of Residual-in-Residual Dense Block(s).
    Throughput
    Model variant: rt-super-resolution:50x50
    • Input shape: [1, 3, 50, 50] • Output shape: [1, 3, 200, 200]
    • Params (M): 1.339 • GFLOPs: 5.929
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1615.93N/A
    RVC4INT8582.074.54
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a HubAI General dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/rt-super-resolution:50x50"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • ImageOutputParser that outputs message (upscaled image).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: dai.ImgFrame = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/rt-super-resolution:50x50
    
    RT Super Resolution
    Single-image super-resolution model.
    License
    MIT
    Commercial use
    Downloads
    228
    Tasks
    Super Resolution
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    8 months ago
    RVC2, RVC4About 1 year ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub