Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    2 Likes
    Model Details
    Model Description
    SCRFD is an fast efficient high accuracy face-detection model that can detect faces of different scales. For this reason, it is suitable for detecting faces near the camera or extremely away from it. SCRFD performs well in crowded scenes and challenging lighting conditions. Besides face detection, it also detects 5 keypoints on every face (2 for the eyes, 1 for the nose, and 2 for each end of the mouth).
    • Developed by: InsightFace
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The model was trained on . It is split into training, validation and test sets. WIDERFace is a face detection benchmark dataset, of which images are selected from the publicly available . They choose 32,203 images and label 393,703 faces with a high degree of variability in scale, pose, and occlusion as depicted in the sample images. WIDERFace dataset is organized based on 61 event classes. For each event class, they randomly select 40%/10%/50% data as training, validation, and testing sets. Based on the detection rate of EdgeBox (Zitnick & Dolla ́r, 2014), three levels of difficulty (i.e. Easy, Medium and Hard) are defined by incrementally incorporating hard samples.
    Testing Details
    Metrics
    Evaluation of the model on WIDERFace dataset for all three categories: Easy, Medium and Hard. Results are taken from .
    CategorymAP
    Easy95.16
    Medium93.87
    Hard83.05
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: input.1
        • Info: NCHW BGR un-normalized image
    • Output:
      • Name: Multiple (please consult NN archive config.json)
        • Info: Classification scores, bounding boxes, and keypoints for a multitude of detections.
    Model Architecture
    • Backbone: ResNet backbone
    • Neck: Path Aggregation Feature Pyramid Network (PAFPN) neck
    • Head: Simple head consisting of stacked 3 × 3 convolutional layers
    Please consult the for more information on model architecture.
    Throughput
    Model variant: scrfd-face-detection:10g-640x640
    • Input shape: [1, 3, 640, 640] • Output shapes: [[1, 12800, 1], [1, 3200, 1], [1, 800, 1], [1, 12800, 4], [1, 3200, 4], [1, 800, 4], [1, 12800, 10], [1, 3200, 10], [1, 800, 10]]
    • Params (M): 4.226 • GFLOPs: 13.414
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1611.38N/A
    RVC4INT8347.034.50
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking a 40-image subset of the dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DepthAI and depthai-nodes:
    pip install --upgrade depthai depthai-nodes
    
    selects native DepthAI parsers from the NN Archive. Use for the Python parser implementations; both return .
    Define model:
    import depthai as dai
    from depthai_nodes.node import ParsingNeuralNetwork
    
    model_description = dai.NNModelDescription(
        "luxonis/scrfd-face-detection:10g-640x640"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Model heads (parser names in the NN Archive):
    • that outputs message (bounding boxes and confidence scores for every detected face).
    Get parsed output(s):
    parser_output_queue = nn.out.createOutputQueue()
    pipeline.start()
    
    while pipeline.isRunning():
        parser_output: dai.ImgDetections = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/scrfd-face-detection:10g-640x640
    
    SCRFD Face detection
    Face detection model.
    License
    Apache 2.0
    Commercial use
    Downloads
    17584
    Tasks
    Object Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC3, RVC424 days ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub