Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    SCRFD was originally developed and trained for face detection tasks but authors also trained it on person detection tasks as it turns out it works pretty well. You can read more about the SCRFD model in a SCRFD model card. Overall it is a lightweight, fast, and accurate person detector. It outputs bounding boxes with appropriate scores and 5 keypoints - the center and corners of the bounding box.
    • Developed by: InsightFace
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The model was trained on . It is split into training, validation, and test sets. WiderPerson contains a total of 13,382 images with 399,786 annotations, i.e., 29.87 annotations per image, which means this dataset contains dense pedestrians with various kinds of occlusions.
    Testing Details
    Metrics
    Results for person detection task are not given so we are listing the evaluation results for the same architecture for face detection task.
    Evaluation of the model on WIDERFace dataset for all three categories: Easy, Medium and Hard. Results are taken from .
    CategorymAP
    Easy93.78
    Medium92.16
    Hard77.87
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: input
        • Info: NCHW BGR un-normalized image
    • Output:
      • Name: multiple (see NN archive)
        • Info: Classification scores, bounding boxes, and keypoints for a multitude of detections.
    Model Architecture
    • Backbone: ResNet backbone
    • Neck: Path Aggregation Feature Pyramid Network (PAFPN) neck
    • Head: Simple head consisting of stacked 3 × 3 convolutional layers
    Please consult the for more information on model architecture.
    Throughput
    Model variant: scrfd-person-detection:25g-640x640
    • Input shape: [1, 3, '?', '?'] • Output shapes: [[6400, 1], [1600, 1], [400, 1], [100, 1], [25, 1], [6400, 4], [1600, 4], [400, 4], [100, 4], [25, 4], [6400, 10], [1600, 10], [400, 10], [100, 10], [25, 10]]
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1627.50N/A
    RVC4FP32323.493.68
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking 50-image subset of dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/scrfd-person-detection:25g-640x640"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • SCRFDParser that outputs message (bounding boxes and confidence scores for every detected person).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: ImgDetectionsExtended = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/scrfd-person-detection:25g-640x640
    
    Moreover, you can also check the and examples.
    SCRFD Person detection
    Person detection model.
    License
    Apache 2.0
    Commercial use
    Downloads
    1087
    Tasks
    Object Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC3, RVC411 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub