Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    Ultra Fast Lane Detection is a lightweight, fast, and accurate lane detection model. It can detect up to 4 lanes. It can be used in Advanced-driving-assistance-sysyems applications where lane detection is a crucial part. The model must be fast because it is the fundamental component of autonomous driving. The model is based on anchors and the detections are represented as clusters of points.
    • Developed by: Zequn Qin et.al.
    • Shared by:
    • Model type: Computer vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    The model was trained on two lane detection datasets: and . For more information about training data check the .
    Testing Details
    Metrics
    The evaluation was done on the validation set of both training datasets.
    MetricValue
    Accuracy95.87
    F1-score68.4
    Results are taken from .
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: input
        • Info: NCHW BGR un-normalized image
    • Output:
      • Name: output
        • Info: intermediate results (postprocessing is needed)
    Model Architecture
    • Backbone: ResNet-18
    • Neck: The neck consists of additional layers for feature aggregation and global context learning. The neck takes the feature maps from the backbone and refines them for the lane detection task.
    • Head: The head is responsible for performing the final task-specific predictions. In this model, the head involves a row-based selecting mechanism for lane detection.
    Throughput
    Model variant: ultra-fast-lane-detection:culane-800x288
    • Input shape: [1, 3, 288, 800] • Output shape: [1, 201, 18, 4]
    • Params (M): 44.517 • GFLOPs: 8.396
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1610.52N/A
    RVC4INT8379.444.09
    Model variant: ultra-fast-lane-detection:tusimple-800x288
    • Input shape: [1, 3, 288, 800] • Output shape: [1, 101, 56, 4]
    • Params (M): 61.221 • GFLOPs: 8.412
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1610.33N/A
    RVC4INT8317.183.51
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    The RVC4 version of the model was quantized using the Driving dataset in HubAI.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/ultra-fast-lane-detection:culane-800x288"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • LaneDetectionParser that outputs message (at most 4 clusters of points, each cluster representing one lane).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: Clusters = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/ultra-fast-lane-detection:culane-800x288
    
    Ultra Fast Lane Detection
    Fast and lightweight lane detection model.
    License
    MIT
    Commercial use
    Downloads
    694
    Tasks
    Line Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC411 months ago
    RVC2, RVC411 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub