Our new model ZOO works with DepthAI V3. Find out more in our documentation.
1 Likes
A fast Openvino model built for classifying vehicle type and color.
License
MIT
Commercial use
Downloads
8125
Tasks
Classification
Model Types
ONNX
Model Variants
Name
Version
Available For
Created At
Deploy
RVC2, RVC4
Over 1 year ago
Model Details
Model Description
The Openvino vehicle-attributes-recognition-barrier-0039 model is a fast vehicle attributes classification algorithm built to run efficiently on edge devices. For each input image the model returns two classification heads:
color: a softmax output across seven color classes [white, gray, yellow, red, green, blue, black]
type: a softmax output across four type classes [car, bus, truck, van]
More information:
Original model:
Re-implemented by:
Model type: Computer Vision
License:
Resources for more information:
Training Details
The model was trained on cropped images of cars, trucks, vans and buses all of seven different colors, making it suitable for a traffic analysis scenario.
Testing Details
The below metrics are based on the underlying source model before it was converted to RVC2 and RVC4 compatible format. Results of RVC2/4 compiled model may be different.
Metrics
Color accuracy (%)
blue
gray
yellow
green
black
white
red
blue
79.53
4.32
0.62
6.41
6.54
2.47
0.12
gray
2.53
78.01
0
1.36
1.18
16.74
0.18
yellow
0
13.9
54.01
11.21
0
10.7
10.16
green
3.79
1.52
1.52
83.33
6.06
3.03
0.76
black
0.85
1.92
0
0.32
96.1
0.74
0.07
white
1.45
10.86
0.17
2.53
0.08
84.83
0.08
red
0.89
0.3
2.18
2.18
0.3
1.88
92.27
Type accuracy (%)
car
van
truck
bus
car
98.26
0.56
0.98
0.2
van
3.72
89.16
6.15
0.97
truck
1.71
2.46
94.27
1.56
bus
7.94
3.8
19.69
68.57
Technical Specifications
Input/Output Details
Input:
Name: image
Info: NCHW BGR non-normalized image (cropped image of a vehicle)
Output:
Name: tf.identity_1
Info: Softmax scores across seven color classes: [white, gray, yellow, red, green, blue, black]
Name: output2_yolov6r2
Info: Softmax scores across four type classes : [car, bus, truck, van]
Model Architecture
Please consult the for more information on model architecture.
Throughput
Model variant: vehicle-attributes-classification:72x72
* Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
* Parameters and FLOPs are obtained from the package.
Utilization
Models converted for RVC Platforms can be used for inference on OAK devices.
DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)).
Below, we present the most crucial utilization steps for the particular model.
Please consult the docs for more information.