| Metric | Value |
|---|---|
| AUC@5° | 50.20 |
| AUC@10° | 65.40 |
| AUC@20° | 77.10 |
| ACC@10°. | 85.1 |
['batch', 3, 'height', 'width'] • Output shapes: [['Convfeats_dim_0', 64, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convkeypoints_dim_0', 65, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convfeats_dim_0', 1, 'Sigmoidheatmaps_dim_2', 'Sigmoidheatmaps_dim_3']]| Platform | Precision | Throughput (infs/sec) | Power Consumption (W) |
|---|---|---|---|
| RVC2 | FP16 | 38.80 | N/A |
| RVC4 | INT8 | 388.10 | 3.69 |
['batch', 3, 'height', 'width'] • Output shapes: [['Convfeats_dim_0', 64, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convkeypoints_dim_0', 65, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convfeats_dim_0', 1, 'Sigmoidheatmaps_dim_2', 'Sigmoidheatmaps_dim_3']]| Platform | Precision | Throughput (infs/sec) | Power Consumption (W) |
|---|---|---|---|
| RVC2 | FP16 | 38.82 | N/A |
| RVC4 | INT8 | 387.55 | 3.41 |
['batch', 3, 'height', 'width'] • Output shapes: [['Convfeats_dim_0', 64, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convkeypoints_dim_0', 65, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convfeats_dim_0', 1, 'Sigmoidheatmaps_dim_2', 'Sigmoidheatmaps_dim_3']]| Platform | Precision | Throughput (infs/sec) | Power Consumption (W) |
|---|---|---|---|
| RVC2 | FP16 | 148.65 | N/A |
| RVC4 | INT8 | 685.82 | 2.73 |
['batch', 3, 'height', 'width'] • Output shapes: [['Convfeats_dim_0', 64, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convkeypoints_dim_0', 65, 'Convfeats_dim_2', 'Convfeats_dim_3'], ['Convfeats_dim_0', 1, 'Sigmoidheatmaps_dim_2', 'Sigmoidheatmaps_dim_3']]| Platform | Precision | Throughput (infs/sec) | Power Consumption (W) |
|---|---|---|---|
| RVC2 | FP16 | 148.65 | N/A |
| RVC4 | INT8 | 688.83 | 2.57 |
pip install --upgrade depthai depthai-nodes
import depthai as dai
from depthai_nodes.node import ParsingNeuralNetwork
model_description = dai.NNModelDescription(
"luxonis/xfeat:mono-320x240"
)
nn = pipeline.create(ParsingNeuralNetwork).build(
<CameraNode>, model_description
)
# Get the parser
parser = nn.getParser(dai.beta.node.XFeatMonoParser, 0)
# Inside pipeline loop
if cv2.waitKey(1) == ord('s'):
parser.setTrigger()
model_description = dai.NNModelDescription(
"luxonis/xfeat:stereo-320x240"
)
nn_archive_path = dai.getModelFromZoo(model_description)
nn_archive = dai.NNArchive(nn_archive_path)
input_shape = nn_archive.getConfig().model.inputs[0].shape[2:][::-1]
left_cam = pipeline.create(dai.node.Camera).build(dai.CameraBoardSocket.CAM_B)
right_cam = pipeline.create(dai.node.Camera).build(dai.CameraBoardSocket.CAM_C)
left_network = pipeline.create(dai.node.NeuralNetwork).build(
left_cam.requestOutput(input_shape,type=dai.ImgFrame.Type.BGR888p),
nn_archive
)
left_network.setNumInferenceThreads(2)
right_network = pipeline.create(dai.node.NeuralNetwork).build(
right_cam.requestOutput(input_shape,type=dai.ImgFrame.Type.BGR888p),
nn_archive
)
right_network.setNumInferenceThreads(2)
referenceInput and targetInput ports:from depthai_nodes.node import ParserGenerator
parsers = pipeline.create(ParserGenerator).build(nn_archive)
parser: dai.beta.node.XFeatStereoParser = parsers[0]
left_network.out.link(parser.referenceInput)
right_network.out.link(parser.targetInput)
age=0 for the reference and age=1 for the target; in stereo mode these are the left and right images).parser_output_queue = parser.out.createOutputQueue()
pipeline.start()
while pipeline.isRunning():
parser_output: dai.TrackedFeatures = parser_output_queue.get()
mono and stereo. In mono mode we use a single camera as an input and match the frames to the reference image. In stereo mode we use two cameras to match the frames to each other. In mono mode we visualize the matches between the frames and the reference frame which can be set by pressing s key in the visualizer. In stereo mode we visualize the matches between the frames from the left and right camera.python3 main.py
Feature points detector and descriptor. | |
License | Apache 2.0 Commercial use |
Downloads | 5758 |
Tasks | Feature Detection |
Model Types | ONNX |
| Name | Version | Available For | Created At | Deploy |
|---|---|---|---|---|
| RVC2, RVC4 | About 1 month ago | |||
| RVC2, RVC4 | About 1 month ago | |||
| RVC2, RVC4 | About 1 month ago | |||
| RVC2, RVC4 | About 1 month ago |