Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    0 Likes
    Model Details
    Model Description
    YOLOv8 Instance Segmentation is a YOLOv8 based convolutional neural network model designed for identifying individual objects in an image and segmenting them from the rest of the image. It is highly effective and accurate even for more tricky images. We implement here the large version of the model.
    • Developed by: Ultralytics
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    is a large-scale object detection, segmentation, and captioning dataset.
    Testing Details
    Metrics
    Results of the mAP and speed are evaluated on COCO dataset with the input resolution of 640×640. Results are taken from .
    ModelmAP (box)mAP (mask)Params
    (M)
    52.342.646.0
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: image
        • Info: NCHW BGR un-normalized image
    • Outputs:
      • Name: multiple (see NN archive)
        • Info: Unprocessed outputs of a multitude of detections, masks and protos
    Model Architecture
    • Backbone: CSPDarknet53
    • Head: Anchor-free object segmentation head (pruned of concatenation)
    Consult the for more information.
    Throughput
    Model variant: yolov8-instance-segmentation-large:coco-640x352
    • Input shape: [1, 3, 352, 640] • Output shapes: [[1, 85, 44, 80], [1, 85, 22, 40], [1, 85, 11, 20], [1, 32, 44, 80], [1, 32, 22, 40], [1, 32, 11, 20], [1, 32, 88, 160]]
    • Params (M): 45.974 • GFLOPs: 62.223
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC4INT8148.564.95
    Model variant: yolov8-instance-segmentation-large:coco-640x480
    • Input shape: [1, 3, 480, 640] • Output shapes: [[1, 85, 60, 80], [1, 85, 30, 40], [1, 85, 15, 20], [1, 32, 60, 80], [1, 32, 30, 40], [1, 32, 15, 20], [1, 32, 120, 160]]
    • Params (M): 45.974 • GFLOPs: 84.850
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC4INT8126.356.73
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking a full 128-image dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/yolov8-instance-segmentation-large:coco-640x352"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • YOLOExtendedParser that outputs message (bounding boxes and segmentation masks of detected objects).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: ImgDetectionsExtended = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/yolov8-instance-segmentation-large:coco-640x352 \
        -overlay
    
    YOLOv8 Instance Segmentation Large
    General instance segmentation model
    License
    GNU Affero General Public License v3.0
    Commercial use
    Downloads
    497
    Tasks
    Semantic Segmentation
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC46 months ago
    RVC411 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub