Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    1+ Likes
    Model Details
    Model Description
    YOLOv8 Pose Estimation is a YOLOv8 based convolutional neural network model designed for human pose estimation. It is highly effective and accurate even for more tricky images. The model predicts in total 17 keypoints, each representing a different part of the human body. We implement here the nano version of the model.
    • Developed by: Ultralytics
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    is a large-scale object detection, segmentation, and captioning dataset.
    Testing Details
    Metrics
    Results of the mAP and speed are evaluated on COCO Keypoints val2017 dataset with the input resolution of 640×640. Results are taken from .
    ModelmAP (50-95)Params
    (M)
    50.43.3
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: images
        • Info: BGR image
    • Output:
      • Name: multiple (see NN archive)
        • Info: Classification scores, bounding boxes, and keypoints for a multitude of detections.
    Model Architecture
    • Backbone: CSPDarknet53
    • Head: Anchor-free object detection head with keypoints decoding
    Consult the for more information.
    Throughput
    Model variant: yolov8-nano-pose-estimation:coco-512x288
    • Input shape: [1, 3, 288, 512] • Output shapes: [[1, 6, 36, 64], [1, 6, 18, 32], [1, 6, 9, 16], [1, 51, 2304], [1, 51, 576], [1, 51, 144]]
    • Params (M): 3.299 • GFLOPs: 1.840
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP1633.21N/A
    RVC4INT8596.133.13
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a custom dataset. This was created by taking 40 images containing people from the dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DAIv3 and depthai-nodes libraries:
    pip install depthai
    pip install depthai-nodes
    
    Define model:
    model_description = dai.NNModelDescription(
        "luxonis/yolov8-nano-pose-estimation:coco-512x288"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Inspect model head(s):
    • YOLOExtendedParser that outputs message (bounding boxes and body pose keypoints of detected people).
    Get parsed output(s):
    while pipeline.isRuning():
        parser_output: ImgDetectionsExtended = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/yolov8-nano-pose-estimation:coco-512x288
    
    YOLOv8 Nano Pose Estimation
    The nano version of YOLOv8 Pose Estimation model for human pose estimation.
    License
    GNU Affero General Public License v3.0
    Commercial use
    Downloads
    3118
    Tasks
    Keypoint Detection
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC411 months ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub