Luxonis
    Our new model ZOO works with DepthAI V3. Find out more in our documentation.
    1 Likes
    Model Details
    Model Description
    Zero-Reference Deep Curve Estimation (Zero-DCE) is a deep neural network for enhancing low-light images using light-enhancement curve estimation. We implement here the full (Zero-DCE) version of the model.
    • Developed by: Chunle Guo et al.
    • Shared by:
    • Model type: Computer Vision
    • License:
    • Resources for more information:
    Training Details
    Training Data
    900 custom training dataset of low-light images, 9000 unlabeled dataset low-light images, and 4800 SICE dataset images. See the for more information.
    Testing Details
    Metrics
    Different test metrics were calculated on and datasets. See the for more information.
    MetricValueDataset
    Signal-to-Noise Ratio (PSNR,dB)6.57SICE
    Structural Similarity (SSIM)0.59SICE
    Mean Absolute Error (MAE)98.78SICE
    full-precision accuracy16.24LOL
    Technical Specifications
    Input/Output Details
    • Input:
      • Name: image
        • Info: NCHW BGR low-light image
    • Output:
      • Name: enhanced_image
        • Info: Brightness and contrast enhanced version of the input image
    Model Architecture
    Custom architecture (see the for more information on model architecture).
    Throughput
    Model variant: zero-dce:600x400
    • Input shape: [1, 3, 400, 600] • Output shape: [1, 3, 400, 600]
    • Params (M): 0.079 • GFLOPs: 19.745
    PlatformPrecisionThroughput (infs/sec)Power Consumption (W)
    RVC2FP164.74N/A
    RVC4INT857.863.30
    * Benchmarked with , using 2 threads (and the DSP runtime in balanced mode for RVC4).
    * Parameters and FLOPs are obtained from the package.
    Quantization
    RVC4 version of the model was quantized using a HubAI General dataset.
    Utilization
    Models converted for RVC Platforms can be used for inference on OAK devices. DepthAI pipelines are used to define the information flow linking the device, inference model, and the output parser (as defined in model head(s)). Below, we present the most crucial utilization steps for the particular model. Please consult the docs for more information.
    Install DepthAI and depthai-nodes:
    pip install --upgrade depthai depthai-nodes
    
    selects native DepthAI parsers from the NN Archive. Use for the Python parser implementations; both return .
    Define model:
    import depthai as dai
    from depthai_nodes.node import ParsingNeuralNetwork
    
    model_description = dai.NNModelDescription(
        "luxonis/zero-dce:600x400"
    )
    
    nn = pipeline.create(ParsingNeuralNetwork).build(
        <CameraNode>, model_description
    )
    
    Model heads (parser names in the NN Archive):
    • that outputs message (light-enhanced image).
    Get parsed output(s):
    parser_output_queue = nn.out.createOutputQueue()
    pipeline.start()
    
    while pipeline.isRunning():
        parser_output: dai.ImgFrame = parser_output_queue.get()
    
    Example
    You can quickly run the model using our script. It automatically downloads the model, creates a DepthAI pipeline, runs the inference, and displays the results using our DepthAI visualizer tool. To try it out, run:
    python3 main.py \
        --model luxonis/zero-dce:600x400
    
    Zero-DCE
    Low-light image enhancement model.
    License
    MIT
    Commercial use
    Downloads
    1763
    Tasks
    Low Light Enhancement
    Model Types
    ONNX
    Model Variants
    NameVersionAvailable ForCreated AtDeploy
    RVC2, RVC424 days ago
    Luxonis - Robotic vision made simple.
    XYouTubeLinkedInGitHub